IESNA:LM-63-2002
[TEST]P1055230
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S675D840-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]799
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
878.6 868.5 864.5 857.4 847.3 834.2 819 801.8 781.6 759.4
735.2 709.9 681.7 654.4 625.1 594.8 563.5 533.2 500.9 467.6
435.3 402.9 370.6 338.3 306 275.7 243.4 209 176.7 145.4
115.1 85.8 58.6 34.3 12.1 0 0
878.6 881.6 872.5 857.4 836.2 807.9 774.6 737.2 696.8 652.4
605.9 557.4 507 458.5 407 358.5 309 262.6 215.1 171.7
133.3 98 65.6 46.5 36.4 28.3 19.2 12.1 7.1 4
2 1 0 0 0 0 0
878.6 869.5 850.3 816 768.5 713 652.4 584.7 510 434.2
360.5 292.9 225.2 168.6 118.2 72.7 44.4 35.3 27.3 20.2
14.1 9.1 6.1 4 2 2 1 1 1 1
1 0 0 0 1 1 0
878.6 867.5 834.2 782.7 715 637.2 552.4 460.5 366.6 282.8
206 141.4 83.8 45.4 35.3 26.3 19.2 13.1 8.1 5
3 2 2 1 1 1 1 1 1 1
1 1 1 1 1 1 0
878.6 868.5 834.2 772.6 699.8 613 514 416.1 320.1 233.3
158.5 96.9 49.5 36.4 27.3 20.2 14.1 9.1 5 3
2 1 1 1 0 1 0 0 0 0
0 0 0 0 0 0 0
